Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Reelcraft Industries
Cord and Cable Reels
Reverse Plug Cord Reels
Reelcraft Industries
Cord and Cable Reels
Reverse Plug Cord Reels
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
L 5550 123 3-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-15P
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
amps
AMPS
awg
AWG
conductors
CONDUCTORS
cord ending
CORD_ENDING
cordcable included
CORDCABLE_INCLUDED
cordcable length
CORDCABLE_LENGTH
series
SERIES
type
TYPE
upc
UPC
volts
VOLTS
weight
WEIGHT
name
NAME
1
2
3
4
5
6
7
8
9
10
L 4050 163 3-RP – 163 50 ft. Single Receptacle Power Cord Reel
13
16
3
Single Plug
Yes
50'
L 4000
SJTOW
699567024675
125
26 lbs
L 4050 163 3-RP – 163 50 ft. Single Receptacle Power Cord Reel
L 4035 163 3-RP – 163 35 ft. Single Receptacle Power Cord Reel
13
16
3
Single Plug
Yes
35'
L 4000
SJTOW
699567024668
125
26 lbs
L 4035 163 3-RP – 163 35 ft. Single Receptacle Power Cord Reel
L 4545 123 3-RP – 123 45 ft. Single Receptacle Power Cord Reel
15
12
3
Single Plug
Yes
45'
L 4000
SJEOOW
699567024682
125
27 lbs
L 4545 123 3-RP – 123 45 ft. Single Receptacle Power Cord Reel
L 4545 123 3A-RP – 123 45 ft. Single Receptacle Power Cord Reel
20
12
3
Single Plug
Yes
45'
L 4000
SJEOOW
699567024699
125
28 lbs
L 4545 123 3A-RP – 123 45 ft. Single Receptacle Power Cord Reel
L 5550 123 3-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-15P
15
12
3
Single Plug
Yes
50'
L 5000
SJEOOW
699567026716
125
44 lbs
L 5550 123 3-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-15P
L 5550 123 3A-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-20P
20
12
3
Single Plug
Yes
50'
L 5000
SJEOOW
699567026747
125
44 lbs
L 5550 123 3A-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-20P
L 70075 123 3-RP – 123 75 ft. Reverse Plug Power Cord Reel NEMA 5-15P
15
12
3
Single Plug
Yes
75'
L 70000
SEOOW
699567026723
125
70 lbs
L 70075 123 3-RP – 123 75 ft. Reverse Plug Power Cord Reel NEMA 5-15P
L 70075 123 3A-RP – 123 75 ft. Reverse Plug Power Cord Reel NEMA 5-20P
20
12
3
Single Plug
Yes
75'
L 70000
SEOOW
699567026754
125
70 lbs
L 70075 123 3A-RP – 123 75 ft. Reverse Plug Power Cord Reel NEMA 5-20P
L 70100 123 3-RP – 123 100 ft. Reverse Plug Power Cord Reel NEMA 5-15P
15
12
3
Single Plug
Yes
100'
L 70000
SEOOW
699567026730
125
74 lbs
L 70100 123 3-RP – 123 100 ft. Reverse Plug Power Cord Reel NEMA 5-15P
L 70100 123 3A-RP – 123 100 ft. Reverse Plug Power Cord Reel NEMA 5-20P
20
12
3
Single Plug
Yes
100'
L 70000
SEOOW
699567026761
125
74 lbs
L 70100 123 3A-RP – 123 100 ft. Reverse Plug Power Cord Reel NEMA 5-20P
Show compressed display (10 products)
Part information
Similar parts
Request for quote (RFQ)
Reelcraft Industries
- Reverse Plug Cord Reels
Order number
L 5550 123 3-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-15P
Latest change
27.08.2020 10:41:56
Unit
Keywords
Cable Reels
Cord
Classifications
CNS
CNSERPBASE Object Properties